SFFSA06 December   2024 TCAN1472-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TCAN1472-Q1 and TCAN1472V-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-7 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Figure 4-1 shows the TCAN1472-Q1 and TCAN1472V-Q1 SOIC (D) pin diagram.

Figure 4-2 shows the TCAN1472-Q1 and TCAN1472V-Q1 VSON (DRB) pin diagram.

Figure 4-3 shows the TCAN1472-Q1 and TCAN1472V-Q1 SOT (DDF) pin diagram.

For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TCAN1472-Q1 and TCAN1472V-Q1 data sheets.

TCAN1472-Q1 TCAN1472V-Q1 SOIC (D) Pin DiagramFigure 4-1 SOIC (D) Pin Diagram
TCAN1472-Q1 TCAN1472V-Q1 SOT (DDF) Pin DiagramFigure 4-3 SOT (DDF) Pin Diagram
TCAN1472-Q1 TCAN1472V-Q1 VSON
                (DRB) Pin DiagramFigure 4-2 VSON (DRB) Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • VCC = 4.5V to 5.5V
  • VBAT = 6V to 24V
  • VIO = 1.7V to 5.5V
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1Device enters dominant time out mode. Unable to transmit data.B
GND2None.D
VCC3Device not powered, high ICC current. B
RXD4RXD default is high-side FET ON, with pin short-to-ground, forms direct path between supply and ground causing high current.A
NC5None.D
VIO5Device is in protected mode. Transceiver is passive on bus.B
CANL6VO(REC) specification violated. Degraded EMC performance.C
CANH7Device cannot drive dominant to the bus, no communication is possible.B
STB8STB stuck low, transceiver unable to enter low-power mode.B
Thermal Pad-None.D
Note: The VSON (DRB) package includes a thermal pad.
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD pin defaults high, device always recessive and unable to transmit data.B
GND2Device not powered.B
VCC3Device not powered.B
RXD4No RXD output, unable to receive data.B
NC5None.D
VIO5Device is in protected mode. Transceiver passive on bus.B
CANL6Device cannot drive dominant on the bus, unable to communicate.B
CANH7Device cannot drive dominant on the bus, unable to communicate.B
STB8STB pin defaults high, transceiver stuck in low-power mode.B
Thermal Pad-None.D
Note: The VSON (DRB) package includes a thermal pad.
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
TXD1GNDDevice enters dominant time out mode. Unable to transmit data.B
GND2VCCDevice not powered, high ICCcurrent.B
VCC3RXDRXD output stuck high, unable to receive data.B
NC5CANLNone.D
VIO5CANLBus stuck recessive, no communication is possible. IOS current can be reached on CANL.B
CANL6CANHBus stuck recessive, no communication is possible. IOS current can be reached on CANH/CANL.B
CANH7STBDriver and receiver turn off when a dominant is driven. Not entering normal mode is possible.B
Note: The VSON (DRB) package includes a thermal pad. All device pins are adjacent to the thermal pad. The device behavior when pins are shorted to the thermal pad depends on which net is connected to the thermal pad.
Table 4-5 Pin FMA for Device Pins Short-Circuited to VCC
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD stuck high, unable to transmit data.B
GND2Device not powered, high ICC current.B
VCC3None.D
RXD4RXD pin stuck high, unable to receive data. B
NC5None.D
VIO5IO pins operate as 5V input and outputs. Microcontroller can be damaged if VCC > VIO.C
CANL6RXD always recessive, no communication is possible. IOS current can be reached.B
CANH7VO(REC) specification violated, degraded EMC performance.C
STB8STB stuck high, transceiver always in standby mode.B
Table 4-6 Pin FMA for Device Pins Short-Circuited to VBAT
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1Absolute maximum violation, transceiver can be damaged. Unable to transmit data.A
GND2Device not powered, high IBAT current.B
VCC3Absolute maximum violation, transceiver can be damaged. Bus can be unable to communicate.A
RXD4Absolute maximum violation, transceiver can be damaged. Unable to receive data.A
NC5None.D
VIO5Absolute maximum violation, transceiver can be damaged.A
CANL6RXD always recessive, no communication is possible. IOS current can be reached.B
CANH7VO(REC) specification violated, degraded EMC performance.C
STB8Absolute maximum violation, transceiver can be damaged. Transceiver stuck in low-power mode.A
Table 4-7 Pin FMA for Device Pins Short-Circuited to VIO
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
TXD1TXD stuck high, unable to transmit data.B
GND2Device not powered, high IIO current.B
VCC3IO pins operate as 5V input and outputs. Microcontroller can be damaged if VCC > VIO.C
RXD4RXD pin stuck high, unable to receive data. B
NC5None.D
VIO5None.D
CANL6RXD always recessive, no communication is possible. IOS current that can be reached is VIO ≥ 3.3V.B
CANH7VO(REC) specification violated if VIO ≥ 3.3V, degraded EMC performance.C
STB8STB stuck high, transceiver always in standby mode.B
Note: Table 4-7 is only applicable to the TCAN1472V-Q1 device.