SFFSA07 October 2024 TCAN844-Q1
This document contains information for TCAN844-Q1 and TCAN844V-Q1. These are controller area network (CAN) transceivers. The TCAN844-Q1 and TCAN844V-Q1 come in the SOIC (D), VSON (DRB), and SOT (DDF) packages to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference. TCAN844-Q1 has the VIO input at pin 5, while TCAN844V-Q1 has a no connect (NC) at pin 5.