SFFSA20 November   2024 LM5190

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for LM5190 and LM25190 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

LM5190 LM25190 LMx5190 Functional Block Diagram Figure 1-1 Functional Block Diagram
LM5190 and LM25190 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.