This device is a quadruple 2-input positive-AND gate that performs the Boolean function Y + A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE#OL_VGY_SSG_4XB | PACKAGE SIZE(1) | BODY SIZE(2) |
---|---|---|---|
SN74AHC08Q-Q1 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
PW (TSSOP, 14) | 5.00mm × 6.4mm | 5mm × 4.4mm | |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |