The SN74AHC125Q is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC125Q | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |