Key Features:
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power with maximum ICC of 2 µA
- Wide voltage operating range of 2 V to 6 V
- Contains new function not found in other logic families
- Inputs and output include positive and negative clamp diodes
- Packaging Options: SOIC and TSSOP
See online parametric search tool to find the right HCS family
logic devices.