SGEA001A
December 2019 – April 2021
SN74LVC1G125-Q1
Trademarks
1
Block Diagram
2
Optimizing Gate Driver Control and MCU Communication
3
Logic and Translation Use Cases
3.1
Logic Use Cases
3.1.1
Increase Drive Strength
3.1.2
Gate Driver Control
3.1.3
Low-Power CAN Wake
3.2
Voltage Translation Use Cases
3.2.1
Non-Isolated SPI Communication
3.2.2
Non-Isolated UART Communication
4
Recommended Logic and Translation Families for On-Board and Wireless Chargers
4.1
LVC: Low-Voltage CMOS Logic and Translation
4.2
HCS: Schmitt-Trigger Integrated High-Speed CMOS Logic
5
Revision History
3.1.3
Low-Power CAN Wake
Figure 3-3
Using Logic to Enable CAN Controller Power With Wake-Up Pattern
Conserve power leaving the CAN controller in a power down state
Flexible solution to accommodate any active high or active low enables
Trigger immediately after the wake-up pattern is read
Look
here
to find more information about the negative-edge D-type flip-flop