SGLS148F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 8-2.
For a more accurate determination of number of coils possible, use Equation 2 to calculate ULQ200xA-Q1 device on-chip power dissipation PD:
where
To ensure reliability of ULQ200xA-Q1 device and the system, the on-chip power dissipation must be lower that or equal to the maximum allowable power dissipation (PD(MAX)) dictated by Equation 3.
where
Limit the die junction temperature of the ULQ200xA-Q1 device to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.