SGLS178I August 2003 – November 2024 LM2902-Q1 , LM2902B-Q1 , LM2902BA-Q1
PRODUCTION DATA
LM2902B-Q1, LM2902BA-Q1 | LM2902-Q1 | LM2902KV-Q1 | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC(2) | 40 | 26 | 32 | V | |
Differential input voltage, VID(3) | ±40 | ±26 | ±32 | V | |
Input voltage, VI | –0.3 to 40 | –0.3 to 26 | –0.3 to 32 | V | |
Duration of output short circuit
(one amplifier) to ground at (or below) TA = 25°C, VCC ≤ 15V(4) |
Unlimited | Unlimited | Unlimited | ||
Operating virtual junction temperature, TJ | 150 | 142 | 142 | °C | |
Storage temperature range, Tstg | –65 to 150 | –65 to 150 | –65 to 150 | °C |