Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC2742x-Q1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable
1 Features
- Qualified for Automotive
Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade
1: –40°C to +125°C Ambient Operating Temperature Range
- Device HBM ESD
Classification Level 2
- Device CDM ESD
Classification Level C6
- Industry-Standard Pinout
- Enable Functions for Each
Driver
- High-Current Drive Capability of
±4 A
- Unique Bipolar and CMOS True
Drive Output Stage Provides High Current at MOSFET Miller Thresholds
- Inputs Independent of Supply
Voltage Compatible With TTL and CMOS
- 20-ns Typical Rise and 15-ns
Typical Fall Times With 1.8-nF Load
- Typical Propagation Delay Times
of 25 ns With Input Falling and 35 ns With Input Rising
- 4-V to 15-V Supply Voltage
- Dual Outputs Can Be Paralleled
for Higher Drive Current
- Available in Thermally Enhanced
MSOP PowerPAD™ Package
- Rated From –40°C to +125°C
2 Applications
- Switch Mode Power Supplies
- DC-DC Converters
- Motor Controllers
- Line Drivers
- Class D Switching Amplifiers