12 Revision History
Changes from Revision H (October 2016) to Revision I (November 2023)
- Deleted top-side marking and TA range from the Device Comparison Table.
Refer to the Mechanical, Packaging, and Orderable Information for this
informationGo
- Changed ESD CDM rating value from ±1500 V to ±1000 V in ESD
RatingsGo
- Changed input threshold voltage values, deleted VOH
output high level and VOL output low level, changed output resistance
high and output resistance low values and deleted Latch-up protection from
Electrical CharacteristicsGo
- Changed UCC274323 to UCC27423 in Figure 6-9, changed Figure 6-27 and added -Q1 to part number in several
graphsGo
Changes from Revision G (May 2016) to Revision H (October 2016)
- Changed the UCC27424-Q1 pinout drawing to show two, noninverting
channelsGo
- Changed the units of the capacitors in the Parallel Outputs figure from mF to µFGo
Changes from Revision F (September 2012) to Revision G (May 2016)
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Added MSOP package information to Features and Description sections Go
Changes from Revision E (July, 2012) to Revision F (September, 2012)
- Changed the word terminal to pin per new standardsGo
- Removed derating factor column in dissipation ratings table, and changed the θJC value from 4.7 to 11.9, the θJA value from 50–59 to 63, and the power rating TA = 70°C (mW) value from 1370 to 873 for the DGN package. Go