SGLS274I September 2008 – November 2023 UCC27423-Q1 , UCC27424-Q1 , UCC27425-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SWITCHING TIME | |||||||
tr | Rise time (OUTA, OUTB) | CLOAD = 1.8 nF(1) | 20 | 40 | ns | ||
tf | Fall time (OUTA, OUTB) | CLOAD = 1.8 nF(1) | 15 | 40 | ns | ||
tD1 | Delay time, IN rising (IN to OUT) | CLOAD = 1.8 nF(1) | 25 | 50 | ns | ||
tD2 | Delay time, IN falling (IN to OUT) | CLOAD = 1.8 nF(1) | UCC27423-Q1, UCC27424-Q1 | 35 | 60 | ns | |
UCC27425-Q1 | 35 | 70 | |||||
ENABLE (ENBA, ENBB) | |||||||
tD3 | Propagation delay time(3) | CLOAD = 1.8 nF(1)(2) | 30 | 60 | ns | ||
tD4 | Propagation delay time(3) | CLOAD = 1.8 nF(1)(2) | 100 | 150 | ns |