SGLS274I September 2008 – November 2023 UCC27423-Q1 , UCC27424-Q1 , UCC27425-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ENBA | I | Enable input for the driver A with logic-compatible threshold and hysteresis. The driver output can be enabled and disabled with this pin. It is internally pulled up to VDD with 100-kΩ resistor for active high operation. The output state when the device is disabled is low, regardless of the input state. |
2 | INA | I | Input A. Input signal of the A driver which has logic-compatible threshold and hysteresis. If not used, this input must be tied to either VDD or GND. It must not be left floating. |
3 | GND | — | Common ground. This ground must be connected very closely to the source of the power MOSFET which the driver is driving. |
4 | INB | I | Input B. Input signal of the B driver which has logic-compatible threshold and hysteresis. If not used, this input must be tied to either VDD or GND. It must not be left floating. |
5 | OUTB | O | Driver output B. The output stage is capable of providing 4-A drive current to the gate of a power MOSFET. |
6 | VDD | — | Supply voltage and the power input connection for this device. |
7 | OUTA | O | Driver output A. The output stage is capable of providing 4-A drive current to the gate of a power MOSFET. |
8 | ENBB | I | Enable input for the driver B with logic-compatible threshold and hysteresis. The driver output can be enabled and disabled with this pin. It is internally pulled up to VDD with 100-kΩ resistor for active-high operation. The output state when the device is disabled is low, regardless of the input state. |