SGLS307Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –2mA, VDD = MIN | 2.1 | 2.3 | V | |
VOL | Low-level output voltage | IOL = 2mA, VDD = MIN | 0.25 | 0.5 | V | |
tr(slew) | Slew rate (rising), magnitude of RXCLK, RKLSB, RKMSB, RXD0 to RXD15 | 0.8V to 2V, C = 5pF, see Figure 5-2 | 0.5 | V/ns | ||
tf(slew) | Slew rate (falling), magnitude of RXCLK, RKLSB, RKMSB, RXD0 to RXD15 | 0.8V to 2V, C = 5pF, see Figure 5-2 | 0.5 | V/ns | ||
tsu | RXD0 to RXD15, RKMSB, RKLSB setup to ↑ RXCLK | 50% voltage swing, TXCLK = 80MHz, see Figure 5-2(1) | 3 | ns | ||
50% voltage swing, TXCLK = 125MHz, see Figure 5-2(1) | 2.5 | |||||
th | RXD0 to RXD15, RKMSB, RKLSB hold to ↑ RXCLK | 50% voltage swing, TXCLK = 80MHz, see Figure 5-2(1) | 3 | ns | ||
50% voltage swing, TXCLK = 125MHz, see Figure 5-2(1) | 2 |