SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
Figure 8-4 is based off of a JESD51-7 4-layer, high-K board. Estimate the allowable power dissipation with the following equation. Improve thermal dissipation in the JEDEC high-K layout by adding top layer copper and increasing the number of thermal vias. See the An empirical analysis of the impact of board layout on LDO thermal performance application note. If a good thermal layout is used, the allowable thermal dissipation is improved by up to 50%.