SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
The device has an independent undervoltage lockout (UVLO) circuit that monitors the input voltage. Thus, allowing a controlled and consistent turn on and off of the output voltage. To prevent the device from turning off if the input drops during turn on, the UVLO has hysteresis as specified in the Electrical Characteristics table.