SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. The output is stable at COUT ≥ 22μF and ESR ≤ 5Ω, which is within the operating temperature range.