SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
Based on the end-application, different values of external components are available. In some cases, an application requires a larger output capacitor during fast load steps to prevent a reset from occurring. Use a low-ESR ceramic capacitor with a dielectric of type X5R or X7R for better load transient response.