SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
Table 7-1 shows the conditions that lead to the different modes of operation. See the Electrical Characteristics table for parameter values.
OPERATING MODE | PARAMETER | ||
---|---|---|---|
VIN | IOUT | TJ | |
Normal operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
Dropout operation | VIN(min) < VIN < VOUT(nom) + VDO | IOUT < IOUT(max) | TJ < TSD(shutdown) |
Disabled (any true condition disables the device) |
VIN < VUVLO | Not applicable | TJ > TSD(shutdown) |