SGLS380I September 2008 – May 2024 TL720M05-Q1
PRODMIX
PARAMETER | Test Conditions | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Regulated output (for legacy chip) | VIN = 6V to 28V, IOUT = 5mA to 400mA | 4.9 | 5.0 | 5.1 | V | |
VIN = 6V to 40V, IOUT = 5mA to 400mA | 4.9 | 5.0 | 5.1 | ||||
Regulated output (for new chip) | VIN = VOUT + 1V to 40V, IOUT = 100µA to 450mA, TJ = 25ºC(1) | –0.85 | 0.85 | % | |||
VIN = VOUT + 1V to 40V, IOUT = 100µA to 500mA, TJ = 25ºC(1) | –0.85 | 0.85 | |||||
VIN = VOUT + 1V to 40V, IOUT = 100µA to 450mA(1) | –1.15 | 1.15 | |||||
VIN = VOUT + 1V to 40V, IOUT = 100µA to 500mA(1) | –1.15 | 1.15 | |||||
ΔVOUT(ΔIOUT) | Load regulation (for legacy chip) | IOUT = 5mA to 400mA | 15 | 30 | mV | ||
Load regulation (for new chip) | VIN = VOUT + 1V, IOUT = 100µA to 450mA | 0.425 | % | ||||
ΔVOUT(ΔVIN) | Line regulation (for legacy chip) | VIN = 8V to 32V, IOUT = 5mA | –15 | 5 | 15 | mV | |
Line regulation (for new chip) | VIN = VOUT + 1V to 40V, IOUT = 100µA | 0.2 | % | ||||
ΔVOUT | Load transient response settling time (for new chip)(2) | tR = tF = 1µs; COUT = 10µF | 100 | µs | |||
ΔVOUT | Load transient response overshoot, undershoot (for new chip)(2) | tR = tF = 1µs; COUT = 10µF | IOUT = 150mA to 350mA | –2% | %VOUT | ||
IOUT = 350mA to 150mA | 10% | ||||||
IOUT = 0mA to 500mA | –10% | ||||||
IQ | Quiescent current (for legacy chip) IQ = IIN – IOUT |
IOUT = 1mA | TJ = 25ºC | 100 | 220 | µA | |
TJ ≤ 85ºC | 100 | 220 | |||||
IOUT = 250mA | 5 | 10 | mA | ||||
IOUT = 400mA | 12 | 22 | |||||
Quiescent current (for new chip) | VIN = VOUT + 1V to 40V, IOUT = 0mA, TJ = 25ºC(3) | 17 | 21 | µA | |||
VIN = VOUT + 1V to 40V, IOUT = 0mA(3) | 26 | ||||||
IOUT = 500µA | 35 | ||||||
VDO | Dropout voltage (for legacy chip) | IOUT = 300mA | 250 | 500 | mV | ||
Dropout voltage (for new chip) | IOUT ≤ 1mA, VIN = VOUT(NOM) x 0.95 | 46 | |||||
IOUT = 315mA, VIN = VOUT(NOM) | 275 | 400 | |||||
IOUT = 450mA, VIN = VOUT(NOM) | 360 | 525 | |||||
IOUT = 500mA, VIN = VOUT(NOM) | 390 | 575 | |||||
VUVLO(RISING) | Rising input supply UVLO (for new chip) | VIN rising | 2.6 | 2.7 | 2.82 | V | |
VUVLO(FALLING) | Falling input supply UVLO (for new chip) | VIN falling | 2.38 | 2.5 | 2.6 | V | |
VUVLO(HYST) | V UVLO(IN) hysteresis (for new chip) | 230 | mV | ||||
ICL | Output current limit (for legcacy chip) | VIN = VOUT + 1V, VOUT short to 90% x VOUT(NOM) | 450 | 700 | 950 | mA | |
Output current limit (for new chip) | VIN = VOUT + 1V, VOUT short to 90% x VOUT(NOM) | 540 | 780 | ||||
PSRR | Power-supply rejection ratio (for legacy chip) | VIN - VOUT = 1V, frequency = 100Hz, Vr = 0.5Vpp, IOUT = 450mA | 60 | dB | |||
Power-supply rejection ratio (for new chip) | VIN - VOUT = 1V, frequency = 1kHz, IOUT = 450mA | 70 | |||||
TJ | Junction temperature | –40 | 150 | °C | |||
TSD(SHUTDOWN) | Junction shutdown temperature (for new chip) | 175 | |||||
TSD(HYST) | Hysteresis of thermal shutdown (for new chip) | 20 | |||||
ΔVOUT/ΔT | Temperature output voltage drift (for legacy chip) | 0.5 | mV/K |