SGLS390G July   2009  â€“ November 2015 CDCM7005-SP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Automatic/Manual Reference Clock Switching
      2. 9.3.2 PLL Lock for Analog and Digital Detect
        1. 9.3.2.1 PLL Lock/Out-of-Lock Definition
        2. 9.3.2.2 Digital vs Analog Lock
      3. 9.3.3 Differential LVPECL Outputs and Single-Ended LVCMOS Outputs
      4. 9.3.4 Frequency Hold-Over Mode
      5. 9.3.5 Charge Pump Preset to VCC_CP / 2
      6. 9.3.6 Charge Pump Current Direction
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 SPI Control Interface
      2. 9.5.2 Functional Description of the Logic
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Clock Generation for Interpolating DACs With the CDCM7005-SP
        1. 10.1.1.1 AC-Coupled Interface to ADC/DAC
      2. 10.1.2 Phase Noise Performance
        1. 10.1.2.1 In-Band Noise Performance
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13Device and Documentation Support
    1. 13.1 Community Resources
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC,
AVCC,
VCC_CP
Supply voltage (2) –0.5 4.6 V
VI Input voltage (3) –0.5 V VCC + 0.5 V V
VO Output voltage (3) –0.5 VCC + 0.5 V V
IOUT Output current for LVPECL/LVCMOS outputs
(0 < VO < VCC)
±50 mA
IIN Input current (VI < 0, VI > VCC) ±20 mA
TJ Maximum junction temperature 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All supply voltages have to be supplied at the same time.
(3) The input and output negative voltage ratings may be exceeded if the input and output clamp-current ratings are observed.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2500 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

MIN NOM MAX UNIT
VCC, AVCC Supply voltage 3 3.3 3.6 V
VCC_CP 2.3 VCC
VIL Low-level input voltage LVCMOS, see (2) 0.3 VCC V
VIH High-level input voltage LVCMOS, see (2) 0.7 VCC V
IOH High-level output current LVCMOS (includes all status pins) –8 mA
IOL Low-level output current LVCMOS (includes all status pins) 8 mA
VI Input voltage range LVCMOS 0 3.6 V
VINPP Input amplitude LVPECL (VVCXO_IN – V VCXO_IN )(1) 0.5 1.3 V
VIC Common-mode input voltage LVPECL 1 VCC–0.3 V
TC Operating case temperature –55 125 °C
(1) VINPP minimum and maximum is required to maintain ac specifications; the actual device function tolerates at a minimum VINPP
of 150 mV.
(2) VIL and VIH are required to maintain ac specifications; the actual device function tolerates a smaller input level of 1V, if an ac-coupling to VCC/2 is provided.

7.4 Thermal Information

THERMAL METRIC(1) CDCM7005-SP(2) UNIT
HFG (CFP)
52 PINS
RθJA Junction-to-free-air thermal resistance(3) 21.813 °C/W
RθJC Junction-to-case thermal resistance(4) 0.849 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) Connected to GND with nine thermal vias (0.3 mm diameter).
(3) Board mounted, per JESD 51-5 methodology
(4) MIL-STD-883 test method 1012

7.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
OVERALL
ICC_LVPECL Supply current (ICC over frequency see Figure 2 through Figure 5) ƒVCXO = 200 MHz,
ƒREF_IN = 25 MHz,
PFD = 195.3125 kHz, ICP = 2 mA, all outputs are LVPECL and Div-by-8 (load, see Figure 14)
210 260 mA
ICC_LVCMOS ƒVCXO = 200 MHz,
ƒREF_IN = 25 MHz,
PFD = 195.3125 kHz, ICP = 2 mA, All outputs are LVCMOS and Div-by-8 (load, 10 pF)
120 160 mA
ICCPD Power-down current ƒIN = 0 MHz, VCC = 3.6 V, AVCC = 3.6 V,
VCC_CP = 3.6 V,
VI = 0 V or VCC
100 300 µA
IOZ High-impedance state output current for Yx outputs VO = 0 V or VCC – 0.8 V ±40 µA
VO = 0 V or VCC ±100 µA
VI_REF_CP Voltage on I_REF_CP (external current path for accurate charge pump current) 12 kΩ to GND at pin 49 1.114 1.21 1.326 V
VBB Output reference voltage VCC = 3 V – 3.6 V; IBB = –0.2 mA VCC–1.446 VCC–1.3 VCC–1.09 V
CO Output capacitance for Yx VCC = 3.3 V, VO = 0 V or VCC 3 pF
CI Input capacitance at PRI_REF and SEC_REF VI = 0 V or VCC, VI = 0 V or VCC 3.6 pF
Input capacitance at CTRL_LE, CTRL_CLOCK, CTRL_DATA VI = 0 V or VCC 3
LVCMOS
ƒclk Output frequency (see (2), (3), Figure 7, and Figure 8) Load = 5 pF to GND, 1 kΩ to VCC, 1 kΩ to GND 240 MHz
VIK LVCMOS input clamp voltage VCC = 3 V, II = –18 mA –1.2 V
II LVCMOS input current for CTRL_LE, CTRL_CLK, CTRL_DATA VI = 0 V or VCC, VCC = 3.6 V ±5 µA
IIH LVCMOS input current for PD, RESET, HOLD, REF_SEL, PRI_REF, SEC_REF, (see (4)) VI = VCC, VCC = 3.6 V 5 µA
IIL LVCMOS input current for PD, RESET, HOLD, REF_SEL, PRI_REF, SEC_REF (see (4)) VI = 0 V, VCC = 3.6 V –15 –35 µA
VOH High-level output voltage for LVCMOS outputs VCC = min to max,
IOH = –100 μA
VCC–0.1 V
VCC = 3 V, IOH = –6 mA 2.4
VCC = 3 V, IOH = –12 mA 2
VOL Low-level output voltage for LVCMOS outputs VCC = min to max,
IOL = 100 μA
0.1 V
VCC = 3 V, IOL = 6 mA 0.5
VCC = 3 V, IOL = 12 mA 0.8
IOH High-level output current VCC = 3.3 V, VO = 1.65 V –50 –30 –20 mA
IOL Low-level output current VCC = 3.3 V, VO = 1.65 V 20 30 50 mA
tpho Phase offset (REF_IN to Y output)(6) VREF_IN = VCC/2, Y = VCC/2,
see Figure 12, Load = 10 pF
2.7 ns
tsk(p) LVCMOS pulse skew, see Figure 11 Crosspoint to VCC/2 load, see Figure 13 160 ps
tpd(LH) Propagation delay from VCXO_IN to Yx, see Figure 11 Crosspoint to VCC/2,
Load = 10 pF, see Figure 13 (PLL bypass mode)
2.8 ns
tpd(HL)
tsk(o) LVCMOS single-ended output skew, see (7) and Figure 11 All outputs have the same divider ratio 80 ps
Outputs have different divider ratios 80
Duty cycle LVCMOS VCC/2 to VCC/2 49% 51%
tslew-rate Output rise/fall slew rate 20% to 80% of swing (load
see Figure 13)
3.5 V/ns
LVPECL
ƒclk Output frequency, see (3) and Figure 6 Load, see Figure 14 0 2000 MHz
II LVPECL input current VI = 0 V or VCC ±20 µA
VOH LVPECL high-level output voltage Load, See Figure 14 VCC–1.18 VCC–0.81 V
VOL LVPECL low-level output voltage Load, See Figure 14 VCC–2 VCC–1.55 V
|VOD| Differential output voltage See Figure 10 and load, see Figure 14 500 mV
tpho Phase offset (REF_IN to Y output)(7) VREF_IN = VCC/2 to cross point of Y, see Figure 12 250 ps
tpd(LH) Propagation delay time, VCXO_IN to Yx, see Figure 11 Cross point-to-cross point, load
see Figure 14
615 ps
tpd(HL)
tsk(p) LVPECL pulse skew, see Figure 11 Cross point-to-cross point, load
see Figure 14
15 ps
tsk(o) LVPECL output skew(7) Load see Figure 14, all outputs have the same divider ratio 20 ps
Load see Figure 14, outputs have
different divider ratios
50
tr / tf Rise and fall time 20% to 80% of VOUTPP, see Figure 10 170 ps
CI Input capacitance at VCXO_IN, VCXO_IN 2.5 pF
LVCMOS-TO-LVPECL
tsk(P_C) Output skew between LVCMOS and LVPECL outputs, see (8) and Figure 11 Cross point to VCC/2; load,
see Figure 13 and Figure 14
2 3.2 ns
PLL ANALOG LOCK
IOH High-level output current VCC = 3.6 V, VO = 1.8 V –150 –110 –80 µA
IOL Low-level output current VCC = 3.6 V, VO = 1.8 V 80 110 150 µA
IOZH LOCK High-impedance state output current for PLL LOCK output(5) VO = 3.6 V (PD is set low) 45 65 µA
IOZL LOCK High-impedance state output current for PLL LOCK output(5) VO = 0 V (PD is set low) ±5 µA
VIT+ Positive input threshold voltage VCC = min to max VCC×0.55 V
VIT– Negative input threshold voltage VCC = min to max VCC×0.35 V
PHASE DETECTOR
ƒCPmax Maximum charge pump frequency Default PFD pulse width delay 100 MHz
CHARGE PUMP
ICP Charge pump sink/source current range (9) VCP = 0.5 VCC_CP ±0.2 ±3.9 mA
ICP3St Charge pump 3-state current Temperature = 25°C, 0.5 V < VCP < VCC_CP – 0.5 V –10 10 nA
Temperature = –55°C to 125°C, 0.5 V < VCP < VCC_CP – 0.5 V –50 50
ICPA ICP absolute accuracy VCP = 0.5 VCC_CP, internal reference resistor, SPI default settings –20% 10% 20%
VCP = 0.5 VCC_CP, external reference resistor 12 kΩ (1%) at I_REF_CP, SPI default settings 5%
ICPM Sink/source current matching 0.5 V < VCP < VCC_CP – 0.5 V, SPI default settings –7% 2.5% 7%
IVCPM ICP vs VCP matching 0.5 V < VCP < VCC_CP – 0.5 V –10% 5% 10%
(1) All typical values are at VCC = 3.3 V, temperature = 25°C.
(2) ƒclk can be up to 400 MHz in the typical operating mode (25°C / 3.3-V VCC).
(3) Operating the LVCMOS or LVPECL output above the maximum frequency will not cause a malfunction to the device, but the output signal swing may no longer meet the output specification.
(4) These inputs have an internal 150-kΩ pullup resistor.
(5) Lock output has an 80-kΩ pulldown resistor.
(6) This is valid only for the same frequency of REF_IN clock and Y output clock. It can be adjusted by the SPI controller (reference delay M and VCXO delay N).
(7) The tsk(o) specification is only valid for equal loading of all outputs.
(8) The phase of LVCMOS is lagging in reference to the phase of LVPECL.
(9) Defined by SPI settings.

7.6 Timing Requirements

over recommended ranges of supply voltage, load and operating free air temperature
MIN TYP MAX UNIT
PRI_REF/SEC_REF_IN REQUIREMENTS
ƒREF_IN LVCMOS primary or secondary reference clock frequency(1) (4) 0 200 MHz
tr/ tf Rise and fall time of PRI_REF or SEC_REF signals from 20% to 80% of VCC 4 ns
dutyREF Duty cycle of PRI_REF or SEC_REF at VCC/2 40% 60%
VCXO_IN, VCXO_IN REQUIREMENTS
ƒVCXO_IN VCXO clock frequency(2) 0 2000 MHz
tr/ tf Rise and fall time 20% to 80% of VINPP at 80 MHz to 800 MHz(3) 3 ns
dutyVCXO Duty cycle of VCXO clock 40% 60%
SPI/CONTROL REQUIREMENTS (see Figure 24)
ƒCTRL_CLK CTRL_CLK frequency 20 MHz
tsu1 CTRL_DATA to CTRL_CLK setup time 10 ns
th2 CTRL_DATA to CTRL_CLK hold time 10 ns
t3 CTRL_CLK high duration 25 ns
t4 CTRL_CLK low duration 25 ns
tsu5 CTRL_LE to CTRL_CLK setup time 10 ns
tsu6 CTRL_CLK to CTRL_LE setup time 10 ns
t7 CTRL_LE pulse width 20 ns
tr/ tf Rise and fall time of CTRL_DATA CTRL_CLK, CTRL_LE from 20% to 80% of VCC 4 ns
PD, RESET, HOLD , REF_SEL REQUIREMENTS
tr / tf Rise and fall time of the PD, RESET, HOLD, REF_SEL signal from 20% to 80% of VCC 4 ns
(1) At Reference Clock less than 2 MHz, the device stays in normal operation mode but the frequency detection circuitry resets the STATUS_REF signal to low. In this case, the status of the STATUS_REF is no longer relevant.
(2) If the Feedback Clock (derives from VCXO input) is less than 2 MHz, the device stays in normal operation mode but the frequency detection circuitry resets the STATUS_VCXO signal and PLL_LOCK signal to low. Both status signals are no longer relevant. This effects the HOLD-over function as well, as the PLL_LOCK signal is no longer valid!
(3) Use a square wave for lower frequencies (<80 MHz).
(4) ƒREF_IN can be up to 250 MHz in typical operating mode (25°C / 3.3-V VCC).
CDCM7005-SP em_chart_gls390.gif Figure 1. CDCM7005-SPHFG-V - 52-Pin HFG Package
Operating Life Derating Chart

7.7 Typical Characteristics

CDCM7005-SP SCAS793_G001_gls390.gif
If div-by-2/4/8/16 is activated for one or more outputs, 'Δ for div-by-2/4/8/16' has to be added to ICC of div-by-1. If div-by-3 or div-by-6 is activated, 'Δ for div-by-2/4/8/16' and 'Δ for div-by-3/6' has to be added to ICC of div-by-1.
Figure 2. LVPECL Supply Current vs Number of Active Outputs
CDCM7005-SP SCAS793_G003_gls390.gif
To estimate ICC with different P-divider settings use 'Δ for div-by-2/4/8/16' and 'Δ for div-by-3/6' of Figure 2
Figure 4. LVCMOS Supply Current / Device Power Consumption vs Number Of Active Outputs (Load = 5 pF)
CDCM7005-SP SCAS793_G005_gls390.gif
Figure 6. Differential LVPECL Output Voltage vs Output Frequency
CDCM7005-SP SCAS793_G007_gls390.gif
Figure 8. LVCMOS Output Swing vs Frequency
CDCM7005-SP SCAS793_G002_gls390.gif
Figure 3. LVPECL Device Power Consumption vs Number of Active Outputs
CDCM7005-SP SCAS793_G004_gls390.gif
To estimate ICC with different P-divider settings use 'Δ for div-by-2/4/8/16' and 'Δ for div-by-3/6' of Figure 2
Figure 5. LVCMOS Supply Current / Device Power Consumption vs Number of Active Outputs (Load = 10 pF)
CDCM7005-SP SCAS793_G006_gls390.gif
Figure 7. LVCMOS Output Swing vs Frequency
CDCM7005-SP SCAS793_G008_gls390.gif
Figure 9. Output Reference Voltage (VBB) vs Load