SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | DAC Channels | Resolution (Bits) | Sample/ Update Rate (MSPS) |
Interface | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
DAC5652-EP | Enhanced Product Dual-Channel, 10-Bit, 275-MSPS Digital-to-Analog Converter | High-speed DACs (>10MSPS) | 2 | 10 | 275 | Parallel CMOS | -55 to 125 | TQFP|48 | 01XE, V62/06638-02XE |
DAC5662-EP | Enhanced Product 12-bit 200-Msps Dual Digital-to-Analog Converter | High-speed DACs (>10MSPS) | 2 | 12 | 200 | Parallel CMOS | -55 to 125 | TQFP|48 | V62/06651-01XE, V62/06651-02XE |
DAC5672-EP | Enhanced Product Dual 14-Bit 200-Msps Digital-To-Analog Converter | High-speed DACs (>10MSPS) | 2 | 14 | 275 | Parallel CMOS | -55 to 125 | TQFP|48 | V62/06639-01XE, V62/06639-02XE |
DAC5675-EP | Enhanced Product 14-Bit 400-Msps Digital-to-Analog Converter | High-speed DACs (>10MSPS) | 1 | 14 | 400 | Parallel LVDS | -55 to 125 | HTQFP|48 | V62/05619-01XE, V62/05619-02XE |
DAC5687-EP | Enhanced Product, Dual-Channel, 16-Bit, 500-MSPS Digital-to-Analog Converter | High-speed DACs (>10MSPS) | 2 | 16 | 500 | Parallel CMOS | -55 to 125 | HTQFP|100 | V62/06650-01XE |
DAC8830-EP | Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter | Precision DACs (<=10MSPS) | 1 | 16 | 1 | SPI | -55 to 125 | SOIC|8 | V62/06671-01XE, V62/06671-02XE |
DAC8831-EP | Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter | Precision DACs (<=10MSPS) | 1 | 16 | 2 | SPI | -55 to 125 | SOIC|14 | V62/06671-03YE, V62/06671-04YE |
TLV5614-EP | Enhanced Product Quad Digital-to-Analog Converter with Powerdown | Precision DACs (<=10MSPS) | 4 | 12 | 0.102 | SPI | -55 to 125 | TSSOP|16 | V62/06602-01XE |
TLV5618A-EP | Enhanced Product Digital-to-Analog Converter w/Power Down | Precision DACs (<=10MSPS) | 2 | 12 | 0.093 | SPI | -55 to 125 | SOIC|8 | V62/04646-01XE |
TLV5619-EP | Enhanced Product 12-Bit, Digital-to-Analog Converter, Voltage Out | Precision DACs (<=10MSPS) | 1 | 12 | 1 | Parallel | -40 to 125 | SOIC|20 | V62/03615-01XE |
TLV5638-EP | Enhanced Product 12-Bit, 1 Us Serial Input Dual Digital-to-Analog Converter | Precision DACs (<=10MSPS) | 2 | 12 | 0.233 | SPI | -55 to 125 | SOIC|8 | V62/03628-01XE, V62/03628-02XE |