SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Non-volatile Memory (kB) | RAM (KB) | ADC: Channels (#) | GPIO Pins (#) | I2C/SPI/UART | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
MSP430F2013-EP | Enhanced Product 16-bit Ultra-Low-Power Microcontroller | 2 | 0.125 | 4 | 10 | 1/1/0 | -40 to 125 | QFN|16 | V62/11613-01XE |
MSP430F2132-EP | Enhanced Product 16-bit Ultra-Low-Power Microcontroller | 8 | 0.5 | 8 | 24 | 1/2/1 | -40 to 125 | VQFN|32 | V62/13624-01XE |
MSP430F2274-EP | Enhanced Product 16-Bit Ultra-Low-Power Microcontroller | 32 | 1 | 12 | 32 | 1/1/1 | -55 to 125 | TSSOP|38, VQFN|40 | V62/08631-01YE, V62/08631-01XE |
MSP430F249-EP | Enhanced Product 16-Bit Ultra-Low-Power Microcontroller | 60 | 2 | 8 | 48 | 4/2/2 | -55 to 125 | LQFP|64 | V62/09601-01XE |
MSP430F5328-EP | Enhanced Product Mixed Signal Microcontroller | 128 | 10 | 10 | 47 | 2/2/2 | -40 to 105 | VQFN|64 | V62/13628-01XE |
MSP430F5438A-EP | Enhanced Product Mixed Signal Microcontroller | 256 | 16 | 14 | 87 | 4/8/4 | -55 to 125 | LQFP|100 | V62/14608-02XE |
MSP430FR5739-EP | Enhanced Product 24 MHz ULP microcontroller | 16 | 1 | 12 | 32 | 1/3/2 | -55 to 85 | VQFN|40 | V62/14644-01XE |
MSP430FR5989-EP | Enhanced Product 16 MHz ULP Microcontroller | 128 | 2 | 12 | 48 | 2/4/2 | -55 to 95 | VQFN|64 | V62/16627-01XE |
MSP430G2230-EP | Enhanced Product 16-bit Ultra-Low-Power Mixed Signal MCU | 2 | 0.125 | 4 | 4 | 1/1/0 | -40 to 125 | SOIC|8 | V62/12620-01XE |
MSP430G2231-EP | Enhanced Product 16-bit Ultra-Low-Power Mixed Signal MCU | 2 | 0.125 | 8 | 10 | 1/1/0 | -40 to 125 | TSSOP|14 | V62/12621-01XE |
MSP430G2302-EP | Enhanced Product Mixed Signal Microcontroller | 4 | 0.25 | 0 | 16 | 1/1/0 | -40 to 85 | TSSOP|14 | V62/12623-01XE |
MSP430G2332-EP | Enhanced Product Mixed Signal Microcontroller | 4 | 0.25 | 8 | 16 | 1/1/0 | -40 to 125 | TSSOP|20 | V62/12625-01XE |