SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Output Options | Vin (Max) (V) | Vin (Min) (V) | Vout (Max) (V) | Vout (Min) (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
TPS70345-EP | Enhanced Product Dual-Output Low-Dropout Voltage Regulators W/Power Up Sequencing | Fixed Output | 6 | 2.7 | 3.3 | 3.3 | -55 to 125 | HTSSOP|24 | V62/06616-01XE |
TPS70751-EP | Enhanced Product Dual-Output Ldo Voltage Regulator W/ Power-Up Sequencing | Fixed Output | 6 | 2.7 | 3.3 | 3.3 | -55 to 125 | HTSSOP|20 | V62/07610-01XE |
TPS71202-EP | Enhanced Product Dual, 250-mA Output, Ultra-Low Noise, High PSRR, Low-Dropout, Linear Regulator | Adjustable Output | 5.5 | 2.7 | 5.4 | 1.2 | -55 to 125 | VSON|10 | V62/08621-01XE |
TPS71501-EP | Enhanced Product 50 mA, 24 V, 3.2 uA Supply Current, Low Dropout, Linear Regulator | Adjustable Output | 24 | 2.5 | 15 | 1.2 | -55 to 125 | SC70|5 | V62/08619-01XE |
TPS72118-EP | Enhanced Product Low Input Voltage, Cap Free 150-Ma Low-Dropout Linear Regulators | Fixed Output | 5.5 | 1.8 | 1.8 | 1.8 | -55 to 125 | SOT-23|5 | V62/07636-01XE |
TPS73101-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Adjustable Output | 5.5 | 1.7 | 5.5 | 1.2 | -55 to 125 | SOT-23|5 | V62/06652-01XE |
TPS731125-EP | Enhanced Product Cap-Free, Nmos, 150 Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 1.25 | 1.25 | -55 to 125 | SOT-23|5 | V62/06652-09XE |
TPS73115-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 1.5 | 1.5 | -55 to 125 | SOT-23|5 | V62/06652-02XE |
TPS73118-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 1.8 | 1.8 | -55 to 125 | SOT-23|5 | V62/06652-03XE |
TPS73125-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 2.5 | 2.5 | -55 to 125 | SOT-23|5 | V62/06652-04XE |
TPS73130-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3 | 3 | -55 to 125 | SOT-23|5 | V62/06652-05XE |
TPS73132-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3.2 | 3.2 | -55 to 125 | SOT-23|5 | V62/06652-06XE |
TPS73133-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3.3 | 3.3 | -55 to 125 | SOT-23|5 | V62/06652-07XE |
TPS73150-EP | Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 5 | 5 | -55 to 125 | SOT-23|5 | V62/06652-08XE |
TPS73201-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Adjustable Output | 5.5 | 1.7 | 5.4 | 1.2 | -55 to 125 | SOT-23|5 | V62/06644-01XE |
TPS73215-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 1.5 | 1.5 | -55 to 125 | SOT-23|5 | V62/06644-02XE |
TPS73216-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 1.6 | 1.6 | -55 to 125 | SOT-23|5 | V62/06644-03XE |
TPS73218-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 1.8 | 1.8 | -55 to 125 | SOT-23|5 | V62/06644-04XE |
TPS73225-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 2.5 | 2.5 | -55 to 125 | SOT-23|5 | V62/06644-05XE |
TPS73230-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 3 | 3 | -55 to 125 | SOT-23|5 | V62/06644-06XE |
TPS73233-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 3.3 | 3.3 | -55 to 125 | SOT-23|5 | V62/06644-07XE |
TPS73250-EP | Enhanced Product Cap-Free Nmos 250-Ma Ldo Regulator | Fixed Output | 5.5 | 1.7 | 5 | 5 | -55 to 125 | SOT-23|5 | V62/06644-08XE |
TPS73601-EP | Enhanced Product Cap-Free Low Dropout Regulator | Adjustable Output | 5.5 | 1.7 | 5.4 | 1.2 | -55 to 125 | SON|8, SOT-223|6, SOT-23|5 | V62/06626-01XE, V62/06626-01YE, V62/06626-01ZE |
TPS73615-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 1.5 | 1.5 | -55 to 125 | SOT-23|5 | V62/06626-02XE |
TPS73618-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 1.8 | 1.8 | -55 to 125 | SOT-23|5 | V62/06626-03XE |
TPS73625-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 2.5 | 2.5 | -55 to 125 | SOT-23|5 | V62/06626-04XE |
TPS73630-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3 | 3 | -55 to 125 | SOT-23|5 | V62/06626-05XE |
TPS73632-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3.2 | 3.2 | -55 to 125 | SOT-23|5 | V62/06626-06XE |
TPS73633-EP | Enhanced Product Cap-Free Low Dropout Regulator | Fixed Output | 5.5 | 1.7 | 3.3 | 3.3 | -55 to 125 | SOT-23|5 | V62/06626-07XE |
TPS74401-EP | Enhanced-product single-output 3A LDO, adjustable, fast transient response | Adjustable Output | 5.5 | 0.8 | 3.6 | 0.8 | -55 to 125 | VQFN|20 | V62/10611-01XE |
TPS75125-EP | Enhanced Product Fast-Trans-Resp 1.5-A Ldo V-Reg | Fixed Output | 5.5 | 2.7 | 2.5 | 2.5 | -55 to 125 | HTSSOP|20 | V62/03636-14XE |
TPS75201-EP | Enhanced Product Fast Trans Respon Volt Regulators | Adjustable Output | 5.5 | 2.7 | 5.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03635-11XE |
TPS75201M-EP | Enhanced Product Fast Trans Respond Volt Regulators | Adjustable Output | 5.5 | 2.7 | 5.5 | 1.5 | -55 to 125 | HTSSOP|20 | V62/03635-11XE |
TPS75215-EP | Enhanced Product Fast Transient Response Voltage Regulators | Fixed Output | 5.5 | 2.7 | 1.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03635-02XE |
TPS75218-EP | Enhanced Product Fast Trans Response Volt Regulators | Fixed Output | 5.5 | 2.7 | 1.8 | 1.8 | -40 to 125 | HTSSOP|20 | V62/03635-03XE |
TPS75225-EP | Enhanced Product Fast Transient Response Voltage Regulators | Fixed Output | 5.5 | 2.7 | 2.5 | 2.5 | -40 to 125 | HTSSOP|20 | V62/03635-04XE |
TPS75233-EP | Enhanced Product Fast Transient Response Voltage Regulators | Fixed Output | 5.5 | 2.7 | 3.3 | 3.3 | -40 to 125 | HTSSOP|20 | V62/03635-05XE |
TPS75301-EP | Enhanced Product Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator | Adjustable Output | 5.5 | 2.7 | 5.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03636-06XE |
TPS75318-EP | Enhanced Product Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator | Fixed Output | 5.5 | 2.7 | 1.8 | 1.8 | -40 to 125 | HTSSOP|20 | V62/03636-08XE |
TPS75325-EP | Enhanced Product Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator | Fixed Output | 5.5 | 2.7 | 2.5 | 2.5 | -40 to 125 | HTSSOP|20 | V62/03636-09XE |
TPS75333-EP | Enhanced Product Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator | Fixed Output | 5.5 | 2.7 | 3.3 | 3.3 | -40 to 125 | HTSSOP|20 | V62/03636-10XE |
TPS76701-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Adjustable Output | 10 | 2.7 | 5.5 | 1.2 | -40 to 125 | HTSSOP|20 | V62/03630-01XE |
TPS76715-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03630-02XE |
TPS76718-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.8 | 1.8 | -40 to 125 | HTSSOP|20 | V62/03630-03XE |
TPS76725-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 2.5 | 2.5 | -40 to 125 | HTSSOP|20 | V62/03630-04XE |
TPS76733-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 3.3 | 3.3 | -40 to 125 | HTSSOP|20 | V62/03630-08XE |
TPS767D301-EP | Enhanced Product Dual-Output Low-Dropout Voltage Regulators | Adjustable Output, Fixed Output | 10 | 2.7 | 5.5 | 1.5 | -55 to 125 | HTSSOP|28 | V62/06617-01XE |
TPS76801-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Adjustable Output | 10 | 2.7 | 5.5 | 1.2 | -55 to 125 | HTSSOP|20 | V62/03632-01XE |
TPS76815-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03632-02XE |
TPS76818-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.8 | 1.8 | -40 to 125 | HTSSOP|20 | V62/03632-03XE |
TPS76825-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 2.5 | 2.5 | -40 to 125 | HTSSOP|20 | V62/03632-04XE |
TPS76833-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 3.3 | 3.3 | -40 to 125 | HTSSOP|20 | V62/03632-08XE |
TPS76850-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | Adjustable Output, Fixed Output | 10 | 2.7 | 5 | 5 | -55 to 125 | HTSSOP|20 | V62/03632-11XE |
TPS77401-EP | Enhanced Product 250-Ma Ldo Voltage Regulator With Power-Good Output | Adjustable Output | 10 | 2.7 | 5.5 | 1.5 | -55 to 125 | VSSOP|8 | V62/06663-01XE |
TPS77501-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Adjustable Output | 10 | 2.7 | 5.5 | 1.5 | -55 to 125 | HTSSOP|20 | V62/03631-01XE |
TPS77515-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.5 | 1.5 | -55 to 125 | HTSSOP|20 | V62/03631-02XE |
TPS77518-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.8 | 1.8 | -55 to 125 | HTSSOP|20 | V62/03631-04XE |
TPS77525-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 2.5 | 2.5 | -55 to 125 | HTSSOP|20 | V62/03631-05XE |
TPS77533-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 3.3 | 3.3 | -55 to 125 | HTSSOP|20 | V62/03631-06XE |
TPS77601-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Adjustable Output | 10 | 2.7 | 5.5 | 1.2 | -40 to 125 | HTSSOP|20 | V62/03631-07XE |
TPS77615-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.5 | 1.5 | -40 to 125 | HTSSOP|20 | V62/03631-08XE |
TPS77618-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 1.8 | 1.8 | -40 to 125 | HTSSOP|20 | V62/03631-09XE |
TPS77625-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 2.5 | 2.5 | -40 to 125 | HTSSOP|20 | V62/03631-10XE |
TPS77633-EP | Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators | Fixed Output | 10 | 2.7 | 3.3 | 3.3 | -40 to 125 | HTSSOP|20 | V62/03631-12XE |
TPS79101-EP | Enhanced Product Ultralow Noise High Psrr Fast Rf 100-Ma Low-Dropout Linear Regulator | Adjustable Output | 5.5 | 2.7 | 5.2 | 1.2 | -40 to 125 | SOT-23|6 | V62/03644-01YE |
TPS79133-EP | Enhanced Product Ultralow Noise High Psrr Fast Rf 100-Ma Low-Dropout Linear Regulator | Fixed Output | 5.5 | 2.7 | 3.3 | 3.3 | -55 to 125 | SOT-23|5 | V62/03644-03XE |
TPS79147-EP | Enhanced Product Ultralow Noise High Psrr Fast Rf 100-Ma Low-Dropout Linear Regulator | Fixed Output | 5.5 | 2.7 | 4.7 | 4.7 | -40 to 125 | SOT-23|5 | V62/03634-04XE |
TPS79301-EP | Enhanced Product Ultralow-Noise, High Psrr, Fast Rf 200-Ma Low-Dropout Linear Regulators | Adjustable Output | 5.5 | 2.7 | 5.5 | 1.22 | -40 to 125 | SOT-23|6 | V62/03634-01YE |
TPS79318-EP | Enhanced Product Ultralow-Noise High Psrr Fast Rf 200-Ma Low-Dropout Linear Regulators | Fixed Output | 5.5 | 2.7 | 1.8 | 1.8 | -40 to 125 | SOT-23|5 | V62/03634-02XE |
TPS79333-EP | Enhanced Product Ultralow-Noise High Psrr Fast Rf 200-Ma Low-Dropout Linear Regulators | Fixed Output | 5.5 | 2.7 | 3.3 | 3.3 | -40 to 125 | SOT-23|5 | V62/03634-07XE |
TPS793475-EP | Enhanced Product Ultralow-Noise High Psrr Fast Rf 200-Ma Low-Dropout Linear Regulators | Adjustable Output, Fixed Output | 5.5 | 2.7 | 4.75 | 4.75 | -40 to 125 | SOT-23|5 | V62/03634-08XE |
TPS79718-EP | Enhanced Product Ultra Low-Power 10 Ma Ldo Linear Regulators With Power Good | Fixed Output | 5.5 | 2 | 1.8 | 1.8 | -55 to 125 | SC70|5 | V62/06673-01XE |
TPS79730-EP | Enhanced Product Ultra Low-Power Linear Regulators w/ Power Good Output | Fixed Output | 5.5 | 1.8 | 3 | 3 | -55 to 125 | SC70|5 | V62/06673-02XE |
TPS79901-EP | Enhanced Product 200-mA, Low Quiescent Current, UltraLow Noise, High PSRR, Low Dropout | Adjustable Output | 6.5 | 2.7 | 6.5 | 1.2 | -55 to 125 | WSON|6 | V62/17614-01XE |
TPS7A3001-EP | Enhanced Product Negative Vin, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator | Adjustable Output, Negative Output | -3 | -36 | -1.2 | -33 | -55 to 125 | MSOP-PowerPAD|8 | V62/11619-01XE |
TPS7A4001-EP | Enhanced Product 100V Input Voltage, 50mA Single Output Low Dropout Linear Regulator | Adjustable Output | 100 | 7 | 90 | 1.2 | -55 to 125 | MSOP-PowerPAD|8 | V62/15603-01XE |
TPS7A4701-EP | Enhanced Product 36-V, 1-A, 4-μVRMS, RF LDO Voltage Regulator | Adjustable Output | 36 | 3 | 34 | 1.4 | -55 to 125 | VQFN|20 | V62/17601-01XE |
TPS7A7200-EP | Enhanced Product 2-A, Fast-Transient, Low-Dropout Voltage Regulator | Adjustable Output, Programmable Output | 6.5 | 1.43 | 5 | 0.9 | -40 to 125 | VQFN|20 | V62/13612-01XE |