SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Configuration | Number of Channels (#) | Vdd (Min) (V) | Vdd (Max) (V) | Bandwidth (MHz) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
CD74HC4051-EP | Enhanced Product High Speed Cmos Logic Analog Multiplexers/Demultiplexers | 8:1 | 1 | 2 | 6 | 180 | -55 to 125 | SOIC|16 | V62/03606-01XE |
OPA4872-EP | Enhanced Product 4:1 High-Speed Multiplexer | 4:1 | 1 | 3.5 | 6 | 500 | -55 to 125 | SOIC|14 | V62/09616-01XE |
SN74CB3Q3306A-EP | Enhanced Product Dual FET 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch | 1:1 SPST | 2 | 2.3 | 3.6 | 500 | -55 to 125 | TSSOP|8 | V62/14606-01XE |
SN74CBTLV3257-EP | Enhanced Product Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | 2:1 SPDT | 4 | 2.3 | 3.6 | 200 | -55 to 125 | TSSOP|16 | V62/08615-01XE |
SN74LV4051A-EP | Enhanced Product 8-Channel Analog Multiplexer/Demultiplexer | 8:1 | 1 | 2 | 5.5 | 35 | -40 to 105 | SOIC|16, TSSOP|16 | V62/03664-01XE, V62/03664-01YE |
SN74LV4052A-EP | Enhanced Product Dual 4-Channel Analog Multiplexer/Demultiplexer | 4:1 | 2 | 2 | 5.5 | 50 | -40 to 105 | TSSOP|16 | V62/03665-01XE |
SN74LV4053A-EP | Enhanced Product Triple 2-Channel Analog Multiplexer/Demultiplexer | 2:1 SPDT | 3 | 2 | 5.5 | 50 | -40 to 105 | TSSOP|16 | V62/03666-01XE |
TS5A3159-EP | Enhanced Product 1-Ohm Spdt Analog Switch | 2:1 SPDT | 1 | 1.65 | 5.5 | 100 | -55 to 125 | SOT-23|6 | V62/06613-01XE |