SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Threshold Voltage 1 (Typ) (V) | Number of Supplies Monitored | Output Driver Type/Reset Output | Time Delay (ms) | VCC (Max) (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
TLC77-EP | Enhanced Product Micropower Supply Voltage Supervisors | Adjustable, 1.1, 2.93, 4.5 | 1 | Active-high, Active-low, Push-pull | Programmable | 6 | -55 to 125 | SOIC|8, TSSOP|8 | V62/04604-01XE |
TPS3106-EP | Enhanced Product Ultra-Low Supply-Current/Supply-Voltage Supervisory Circuits | 2.941 | 1 | - | 195 | 3.6 | -55 to 125 | SOT-23|6 | V62/06643-07XE |
TPS3307-EP | Enhanced Product Triple Processor Voltage Supervisor | 2.93, 4.55 | 3 | Active-high, Active-low, Push-pull | 200 | 6 | -55 to 125 | MSOP-PowerPAD|8, SOIC|8 | V62/03629-01XE, V62/03629-02YE |
TPS3619-33-EP | Enhanced Product Backup-Battery Supervisors | 2.93 | 1 | Active-low, Push-pull | 100 | 5.5 | -55 to 125 | VSSOP|8 | V62/06670-01XE |
TPS3620-33-EP | Enhanced Product Backup-Battery Supervisors | 2.93 | 1 | Active-low, Push-pull | 100 | 5.5 | -55 to 125 | VSSOP|8 | V62/06670-03XE |
TPS3803-EP | Enhanced Product Voltage Detector | Adjustable, 1.4, 3.05 | 1 | Active-low, Open-drain | 0 | 6 | -55 to 125 | SC70|5 | V62/04648-01XE |
TPS3805H33-EP | Enhanced Product Dual Voltage Detectors | 3.05 | 2 | Active-low, Push-pull | 0 | 6 | -55 to 125 | SC70|5 | V62/04648-03XE, V62/04648-06XE |
TPS3808-EP | Enhanced Product Programmable Delay Supervisory Circuit | Adjustable | 1 | Active-low, Open-drain | Programmable | 6.5 | -55 to 125 | SOT-23|6 | V62/08607-01XE, V62/08607-09XE |
TPS3809-EP | Enhanced Product Supply Voltage Supervisor | 2.6, 2.9, 4.5 | 1 | Active-low, Push-pull | 200 | 6 | -55 to 125 | SOT-23|3 | V62/06636-01XE, V62/06636-02XE, V62/06636-03XE |
TPS3813K33-EP | Enhanced Product Processor Supervisory Circuits With Window-Watchdog | 2.93 | 1 | Active-low, Open-drain | 25 | 6 | -55 to 125 | SOT-23|6 | V62/06627-01XE |
TPS3836-EP | Enhanced Product Nanopower Supervisory Circuit | 2.25, 2.64 | 1 | Active-low, Push-pull | 10, 200 | 6 | -55 to 125 | SOT-23|5 | V62/06637-15XE, V62/06637-17XE |
TPS3837K33-EP | Enhanced Product Nanopower Supervisory Circuits | 2.93 | 1 | Active-high, Push-pull | 10, 200 | 6 | -55 to 125 | SOT-23|5 | V62/06637-09XE, V62/06637-22XE |