SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | Technology Family | Bits (#) | VCC (Min) (V) | VCC (Max) (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
CD4504B-EP | CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation | Unidirectional voltage translation | CD4000 | 6 | 3 | 18 | -55 to 125 | TSSOP|16 | V62/09606-01XE |
SN74ALVC164245-EP | Enhanced Product 16-Bit 2.5-V To 3.3-V/3.3-V To 5-V Level Shifting Transceiver, 3-State | Direction controlled voltage translation | ALVC | 16 | 2.3 | 5.5 | -55 to 125 | SSOP|48, TSSOP|48 | V62/05612-01XE |
SN74AVCB164245-EP | Enhanced Product 16-Bit Dual-Supply Bus Transceiver w/ configurable translation and 3-state outputs | Direction controlled voltage translation | AVC | 16 | 1.4 | 3.6 | -55 to 125 | TSSOP|48 | V62/13602-01XE |
SN74AVCH4T245-EP | Enhanced Product 4-Bit Dual-Supply Bus Transc. w/ Configurable Voltage Transc. and 3-State Outputs | Direction controlled voltage translation | AVC | 4 | 1.2 | 3.6 | -55 to 125 | UQFN|16 | V62/09618-01XE |
SN74LVC16T245-EP | Enhanced Product 16-Bit Dual-Supply Bus Transceiver | Direction controlled voltage translation | LVC | 16 | 1.65 | 5.5 | -55 to 125 | TSSOP|48 | V62/12667-01XE |
SN74LVC1T45-EP | Enhanced Product Single-Bit Dual-Supply Bus Transc., Configurable Voltage Transl. , 3-State Outputs | Direction controlled voltage translation | LVC | 1 | 1.65 | 5.5 | -55 to 125 | SC70|6 | V62/09608-01XE |
SN74LVC2T45-EP | Enhanced Product Dual-Bit Dual Supply Transceiver w/ Configurable Voltage Transl., 3-State Outputs | Direction controlled voltage translation | LVC | 2 | 1.65 | 5.5 | -55 to 125 | SM8|8 | V62/09604-01XE |
SN74LVC4245A-EP | Enhanced Product Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | Direction controlled voltage translation | LVC | 8 | 2.7 | 5.5 | -40 to 85 | TSSOP|24 | V62/04664-01XE |
SN74LVC8T245-EP | Enhanced Product 8-Bit Dual-Supply Bus Transc. w/ Configurable Voltage Transl., and 3-State Outputs | Direction controlled voltage translation | LVC | 8 | 1.65 | 5.5 | -55 to 125 | SOIC|24, TSSOP|24, VQFN|24 | V62/09615-01XE, V62/09615-01YE |
SN74LVCC3245A-EP | Enhanced Product Octal Bus Transceiver With Adjustable Output Voltage And 3-State Outputs | Direction controlled voltage translation | LVC | 8 | 2.3 | 5.5 | -40 to 85 | SOIC|24, SSOP|24, TSSOP|24 | V62/05602-01XE, V62/05602-01YE, V62/05602-01ZE |
SN74LVCC4245A-EP | Enhanced Product Octal Dual-Supply Bus Transceiver W/Configurable Output Voltage And 3S Out | Direction controlled voltage translation | LVC | 8 | 2.7 | 5.5 | -40 to 85 | TSSOP|24 | V62/06658-01XE |
SN74LVCH16T245-EP | Enhanced Product 16-Bit Dual-Supply Bus Transc., Configurable Voltage Translation, 3-State Outputs | Direction controlled voltage translation | LVC | 16 | 1.65 | 5.5 | -55 to 125 | TSSOP|48, TVSOP|48 | V62/09605-01XE, V62/09605-01YE |