SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | VCC (Min) (V) | VCC (Max) (V) | Bits (#) | 3-state Output | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
CD74HCT574-EP | Enhanced Product High Speed Cmos Logic Octal Positive-Edge-Triggered D-Type Flip-Flops With | D-type flip-flop | 4.5 | 5.5 | 8 | Yes | -40 to 125 | SOIC|20, TSSOP|20 | V62/04739-01XE, V62/04739-01YE |
SN74ABT16373A-EP | Enhanced Product 16-Bit Transparent D-Type Latches With 3-State Outputs | D-type latch | 4.5 | 5.5 | 16 | Yes | -55 to 125 | SSOP|48 | V62/06628-01XE |
SN74AC373-EP | Enhanced Product Octal D-Type Transparent Latches | D-type latch | 2 | 6 | 8 | Yes | -55 to 125 | SOIC|20 | V62/04621-01XE |
SN74AC74-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | D-type flip-flop | 2 | 6 | 2 | No | -55 to 125 | SOIC|14 | V62/04617-01XE |
SN74ACT373-EP | Enhanced Product Octal D-Type Transparent Latches | D-type latch | 4.5 | 5.5 | 8 | Yes | -55 to 125 | SOIC|20 | V62/04619-01XE |
SN74ACT74-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | D-type flip-flop | 4.5 | 5.5 | 2 | No | -55 to 125 | SOIC|14 | V62/04725-01XE |
SN74AHC74-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | D-type flip-flop | 2 | 5.5 | 2 | No | -55 to 125 | SOIC|14, TSSOP|14 | V62/03652-01YE |
SN74AHCT74-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flop With Clear And Preset | D-type flip-flop | 4.5 | 5.5 | 2 | No | -55 to 125 | SOIC|14, TSSOP|14 | V62/03659-01XE |
SN74HC165-EP | Enhanced Product 8-Bit Parallel-Load Shift Registers | Shift register | 2 | 6 | 8 | No | -40 to 125 | TSSOP|16 | V62/04689-01YE |
SN74HC166A-EP | Enhanced Product 8-Bit Parallel-Load Shift Registers | Shift register | 2 | 6 | 8 | No | -40 to 85 | SOIC|16 | V62/04690-01XE |
SN74HC595-EP | Enhanced Product 8-Bit Shift Registers With 3-State | Shift register | 2 | 6 | 8 | Yes | -55 to 125 | TSSOP|16 | V62/10612-01XE |
SN74HC74-EP | Enhanced Product Dual D-Type Positive Edge Triggered Flip Flop With Clear And Preset | D-type flip-flop | 2 | 6 | 2 | No | -55 to 125 | TSSOP|14 | V62/08613-01XE |
SN74LV165A-EP | Enhanced Product Parallel-Load 8-Bit Shift Registers | Shift register | 2 | 5.5 | 8 | No | -55 to 125 | TSSOP|16 | V62/06603-01XE |
SN74LV374A-EP | Enhanced Product Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs | D-type flip-flop | 2 | 5.5 | 8 | Yes | -40 to 105 | TSSOP|20 | V62/03663-01XE |
SN74LV595A-EP | Enhanced Product 8-Bit Shift Registers With 3-State | Shift register | 2 | 5.5 | 8 | Yes | -40 to 85 | TSSOP|16 | V62/04696-01XE |
SN74LV74A-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops | D-type flip-flop | 2 | 5.5 | 2 | No | -55 to 125 | TSSOP|14 | V62/06605-01XE |
SN74LVC16373A-EP | Enhanced Product 16-Bit Transparent D-Type Latch With 3-State Outputs | D-type latch | 1.65 | 3.6 | 16 | Yes | -55 to 125 | SSOP|48 | V62/06649-01XE |
SN74LVC1G175-EP | Enhanced Product Single D-Type Flip-Flop With Asynchronous Clear | D-type flip-flop | 1.65 | 5.5 | 1 | No | -55 to 125 | SC70|6 | V62/06633-01XE |
SN74LVC1G79-EP | Enhanced Product Positive-Edge-Triggered D-Type Flip-Flop | D-type flip-flop | 1.65 | 5.5 | 1 | No | -55 to 115 | SC70|5 | V62/05621-01XE |
SN74LVC2G74-EP | Enhanced Product Single Positive Edge Triggered D-Type Flip-Flop With Clear And Preset | D-type flip-flop | 1.65 | 5.5 | 1 | No | -55 to 125 | VSSOP|8 | V62/08617-01XE |
SN74LVC373A-EP | Enhanced Product Octal Transparent D-Type Latch With 3-State Outputs | D-type latch | 2 | 3.6 | 8 | Yes | -55 to 125 | SSOP|20, TSSOP|20 | V62/04662-01YE |
SN74LVC374A-EP | Enhanced Product Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs | D-type flip-flop | 2 | 3.6 | 8 | Yes | -40 to 125 | TSSOP|20 | V62/04663-01YE |
SN74LVC573A-EP | Enhanced Product Octal Transparent D-Type Latches With 3-State Outputs | D-type latch | 2 | 3.6 | 8 | Yes | -40 to 125 | TSSOP|20 | V62/04667-01YE |
SN74LVC574A-EP | Enhanced Product Octal Edge-Triggered D-Type Flip-Flop With 3-State Outputs | D-type flip-flop | 2 | 3.6 | 8 | Yes | -40 to 125 | TSSOP|20 | V62/04668-01YE |
SN74LVC74A-EP | Enhanced Product Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | D-type flip-flop | 2 | 3.6 | 2 | No | -55 to 125 | SOIC|14, TSSOP|14 | V62/04669-01XE |
SN74LVTH162373-EP | Enhanced Product 3.3-V Abt 16-Bit Transparent D-Type Latches With 3-State Outputs | D-type latch | 2.7 | 3.6 | 16 | Yes | -55 to 125 | SSOP|48 | V62/06654-01XE |
SN74LVTH16373-EP | Enhanced Product 3.3-V Abt 16-Bit Transparent D-Type Latches With 3-State Outputs | D-type latch | 2.7 | 3.6 | 16 | Yes | -55 to 125 | uBGA|56, SSOP|48, TSSOP|48 | V62/04712-01XE |
SN74LVTH16374-EP | Enhanced Product 3.3-V Abt 16-Bit Edge-Triggered D-Type Flip-Flops With 3-State Outputs | D-type flip-flop | 2.7 | 3.6 | 16 | Yes | -40 to 85 | SSOP|48 | V62/04711-01YE |
SN74LVTH273-EP | Enhanced Product 3.3-V Abt Octal D-Type Flip-Flops | D-type flip-flop | 2.7 | 3.6 | 8 | No | -55 to 125 | SO|20 | V62/04674-02YE |
SN74LVTH32374-EP | Enhanced Product 3.3-V Abt 32-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs | D-type flip-flop | 2.7 | 3.6 | 32 | Yes | -40 to 85 | LFBGA|96 | V62/04722-01XA |
SN74LVTH373-EP | Enhanced Product 3.3-V Abt Octal Transparent D-Type Latches With 3-State Outputs | D-type latch | 2.7 | 3.6 | 8 | Yes | -40 to 85 | TSSOP|20 | V62/04675-01XE |
SN74LVTH374-EP | Enhanced Product 3.3-V Abt Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs | D-type flip-flop | 2.7 | 3.6 | 8 | Yes | -40 to 85 | TSSOP|20 | V62/04676-01XE |
SN74LVTH573-EP | Enhanced Product 3.3-V Abt Octal Transparent D-Type Latches With 3-State Outputs | D-type latch | 2.7 | 3.6 | 8 | Yes | -40 to 85 | TSSOP|20 | V62/04678-01XE |
SN74LVTH574-EP | Enhanced Product 3.3-V Abt Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs | D-type flip-flop | 2.7 | 3.6 | 8 | Yes | -40 to 85 | TSSOP|20 | V62/04679-01XE |