SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | VO (V) | Vin (Min) (V) | Vin (Max) (V) | Initial Accuracy (Max) (%) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
LM4040C25-EP | Enhanced Product 2.5V Precision Micropower Shunt Voltage Reference | Shunt voltage references | 2.5 | - | - | 0.5 | -55 to 125 | SOT-23|3 | V62/11615-01XE |
REF3425-EP | Enhanced Product 2.5V low-drift low-power reference | Series voltage references | 2.5 | 2.55 | 12 | 0.05 | -55 to 125 | SOT-23|6 | V62/18622-01XE |
REF3430-EP | Enhanced Product 3.0V low-drift low-power reference | Series voltage references | 3 | 3.05 | 12 | 0.05 | -55 to 125 | SOT-23|6 | V62/18622-03XE |
REF3433-EP | Enhanced Product 3.3V low-drift low-power reference | Series voltage references | 3.3 | 3.35 | 12 | 0.05 | -55 to 125 | SOT-23|6 | V62/18622-04XE |
REF3440-EP | Enhanced Product 4.0V low-drift low-power reference | Series voltage references | 4.096 | 4.15 | 12 | 0.05 | -55 to 125 | SOT-23|6 | V62/18622-02XE |
REF5020-EP | Enhanced Product 2.0V Low-Noise, Very Low Drift, Precision Voltage Reference | Series voltage references | 2.048 | 2.7 | 18 | 0.05 | -55 to 125 | SOIC|8 | V62/10613-01XE |
REF5025-EP | Enhanced Product 2.5V Low-Noise, Very Low Drift, Precision Voltage Reference | Series voltage references | 2.5 | 2.7 | 18 | 0.05 | -55 to 125 | SOIC|8 | V62/10613-04XE |
REF5040-EP | Enhanced Product 4V Low-Noise, Very Low Drift, Precision Voltage Reference | Series voltage references | 4.096 | 4.296 | 18 | 0.05 | -55 to 125 | SOIC|8 | V62/10613-02XE |
REF5050-EP | Enhanced Product 5V Low-Noise, Very Low Drift, Precision Voltage Reference | Series voltage references | 5 | 5.2 | 18 | 0.05 | -55 to 125 | SOIC|8 | V62/10613-03XE |
TL1431-EP | Enhanced Product Precision Adjustable Shunt Reference | Shunt voltage references | Adjustable 2.5V to 36V | 2.5 | 36 | 0.4 | -55 to 125 | SOIC|8 | V62/04756-01XE, V62/04756-02XE |
TLVH431B-EP PREVIEW DEVICE | Enhanced Product Precision Adjustable Shunt Reference | Shunt voltage references | Adjustable 1.24V to 18V | 1.24 | 18 | b | -55 to 125 | SOT23|3 | WIP |
Expect availability late 2019 | |||||||||
TLE2426-EP | Enhanced Product Rail Splitter Precision Virtual Ground | Series voltage references | 4 | 40 | -55 to 125 | SOIC|8 | V62/06601-01XE |