SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Number of Channels (#) | Power Switch | Peak Output Current (A) | Input VCC (Min) (V) | Input VCC (Max) (V) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
LMG1210-EP PREVIEW DEVICE | Enhanced Product 200V, 1.5A/3A Half Bridge GaN Driver | 1 | MOSFET, GaNFET | 3 | 6 | 18 | -55 to 125 | WQFN|16 | WIP |
Expect availability mid 2020 | |||||||||
ISO5852S-EP | Enhanced Product 2.5-A / 5-A Isolated IGBT, MOSFET Gate Driver | 1 | IGBT, SiCFET | 5 | 2.25 | 5.5 | -55 to 125 | SOIC|16 | V62/16623-01XE |
TPS2818-EP | Enhanced Product Single High-Speed MOSFET Driver | 1 | MOSFET | 2 | 4 | 14 | -55 to 125 | SOT-23|5 | V62/08601-03XE |
TPS2819-EP | Enhanced Product Single High-Speed MOSFET Driver | 1 | MOSFET | 2 | 4 | 14 | -55 to 125 | SOT-23|5 | V62/08601-04XE |
UCC27322-EP | Enhanced Product Single 9-A High Speed Low-Side MOSFET Driver | 1 | MOSFET, IGBT | 9 | 4 | 15 | -55 to 125 | SOIC|8, VSSOP|8 | V62/11601-01XE, V62/11601-02YE |
UCC27423-EP | Enhanced Product Dual 4-A MOSFET Driver with Enable | 2 | MOSFET, IGBT | 4 | 4.5 | 15 | -55 to 125 | SOIC|8 | V62/07624-02XE |
UCC27424-EP | Enhanced Product Dual 4-A MOSFET Driver | 2 | MOSFET, IGBT | 4 | 4.5 | 15 | -55 to 125 | MSOP-PowerPAD|8 | V62/07624-01XE |
UCC27512-EP | Enhanced Product 8-A High-Speed, Low-Side Gate Driver | 1 | MOSFET, IGBT, GaNFET | 8 | 4.5 | 18 | -55 to 125 | SON|6 | V62/13608-01XE |