SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Number of Channels (#) | Vs (Max) (V) | Vs (Min) (V) | Vos (Offset Voltage at 25°C) (Max) (mV) | Propagation Delay Time (µS) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
LM211-EP | Enhanced Product Differential Comparator With Strobes | 1 | 30 | 3.5 | 3 | 0.115 | -55 to 125 | SOIC|8 | V62/03638-01XE, V62/03638-02XE |
LM239A-EP | Enhanced Product Dual Differential Comparator | 2 | 36 | 2 | 5 | 1.3 | -55 to 125 | SOIC|8 | V62/03672-01XE, V62/03672-02XE, V62/03672-02YE |
LM293-EP | Enhanced Product Quad Differential Comparator | 4 | 36 | 2 | 2.5 | 1.3 | -55 to 125 | SOIC|14, TSSOP|14 | V62/07646-01XE |
TL331-EP | Enhanced Product Single Differential Comparator | 1 | 36 | 2 | 5 | 0.3 | -55 to 125 | SOT-23|5 | V62/13611-01XE |
TLC3702-EP | Enhanced Product Dual Micropower Voltage Comparator | 2 | 16 | 4 | 5 | 1.1 | -55 to 125 | SOIC|8 | V62/03643-01XE |
TLC372-EP | Enhanced Product Dual Differential Comparator | 2 | 16 | 4 | 5 | 0.2 | -55 to 125 | SOIC|8 | V62/06675-01XE |
TLV3492A-EP | Enhanced Product 1.8 V, Nanopower, Push-Pull Output Comparator | 2 | 5.5 | 1.8 | 15 | 6 | -55 to 125 | SOIC|8 | V62/07635-02XE |
TLV3701-EP | Enhanced Product Nanopower Push-Pull Output Comparator | 1 | 16 | 2.7 | 5 | 36 | -40 to 125 | SOT-23|5 | V62/04726-01XE |