SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | Frequency (MHz) | RAM (KB) | Data flash (KB) | ADC | CAN (#) /GPIO (#) |
Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
TMS570LC4357-EP | Enhanced Product 16- and 32-Bit ARM Cortex Flash Microcontroller | 300 | 512 | 128 | 2 x 12-Bit (41ch) | 3 / 144 | -40 to 125 | NFBGA|337 | V62/18606-01XF |
TMS570LS3137-EP | Enhanced Product 16- and 32-Bit ARM Cortex Flash Microcontroller | 180 | 256 | 64 | 2 x 12-Bit (24ch) | 3 / 144 | -55 to 125 | NFBGA|337 | V62/13629-01XF, V62/13629-02XF |