SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
Part Number | Description | SubFamily | Technology Family | VCC (Min) (V) | VCC (Max) (V) | Bits (#) | Operating Temperature Range (°C) | Package Group | DLA - VID |
---|---|---|---|---|---|---|---|---|---|
CD74HC40103-EP | Enhanced Product High Speed Cmos Logic 8-Stage Synchronous Down Counters | Counter/parity function | HC | 2 | 6 | 8 | -40 to 125 | SOIC|16 | V62/04702-01XE |
CD74HC4017-EP | Enhanced Product Decade Counter/Divider With 10 Decoded Outputs | Counter/parity function | HC | 2 | 6 | 10 | -40 to 125 | SOIC|16, TSSOP|16 | V62/04703-01XE |
SN74AHC123A-EP | Enhanced Product Dual Retriggerable Multivibrator | Monostable multivibrator (one-shot) | AHC | 2 | 5.5 | 2 | -55 to 125 | SOIC|16 | V62/06665-01XE |
SN74AHCT138-EP | Enhanced Product 3-Line To 8-Line Decoder / Demultiplexer | Encoders and decoders | AHCT | 4.5 | 5.5 | 8 | -55 to 125 | SOIC|16, TSSOP|16 | V62/03655-01XE |
SN74HC253-EP | Enhanced Product Dual 4-Line To 1-Line Multiplexers | Encoders and decoders | HC | 2 | 6 | 4 | -40 to 125 | SOIC|16 | V62/04699-01XE |
SN74LV123A-EP | Enhanced Product Dual Retriggerable Multivibrators | Monostable multivibrator | LV-A | 2 | 5.5 | 2 | -40 to 125 | TSSOP|16 | V62/03661-01XE |
SN74LV393A-EP | Enhanced Product Dual 4-Bit Binary Counters | Counter/parity function | LV-A | 2 | 5.5 | 4 | -40 to 105 | TSSOP|14 | V62/04695-01XE |
SN74LV4040A-EP | Enhanced Product 12-Bit Asynchronous Binary Counter | Counter/parity function | LV-A | 2 | 5.5 | 12 | -55 to 125 | TSSOP|16 | V62/07630-01XE |
SN74LV8154-EP | Enhanced Product Dual 16-Bit Binary Counter With 3-State Output Registers | Counter/parity function | LV-A | 2 | 5.5 | 16 | -55 to 125 | TSSOP|20 | V62/06662-01XE |
SN74LVC138A-EP | Enhanced Product 3-Line To 8-Line Decoder/Demultiplexer | Encoders and decoders | LVC | 2 | 3.6 | 8 | -55 to 125 | SOIC|16, TSSOP|16 | V62/04657-01XE |
SN74LVC157A-EP | Enhanced Product Quadruple 2-Line To 1-Line Multiplexer | Encoders and decoders | LVC | 2 | 3.6 | 2 | -40 to 125 | SOIC|16, TSSOP|16 | V62/04659-01XE |
SN74LVC257A-EP | Enhanced Product Quadruple 2-Line To 1-Line Multiplexer | Encoders and decoders | LVC | 2 | 3.6 | 2 | -55 to 125 | TSSOP|16 | V62/04660-02YE |
SN74LVT8980A-EP | Enhanced Product Embedded Test-Bus Controllers IEEE Std 1149.1 Tap Masters | Boundary scan (JTAG) logic | LVT | 2.7 | 3.6 | 8 | -40 to 85 | SOIC|24 | V62/03668-01XE |
SN74LVT8996-EP | Enhanced Product 10-Bit Multidrop-Addressable Ieee Std 1149.1 Tap Transceiver | Boundary scan (JTAG) logic | LVT | 2.7 | 3.6 | 10 | -40 to 85 | TSSOP|24 | V62/04644-01XE |
SN74LVTH182512-EP | Enhanced Product 3.3-V Abt Scan Test Devices With 18-Bit Universal Bus Transceivers | Boundary scan (JTAG) logic | LVT | 2.7 | 3.6 | 18 | -40 to 85 | TSSOP|64 | V62/04730-01XE |