SLAA235A February 2005 – August 2018 MSP430F147 , MSP430F147 , MSP430F148 , MSP430F148 , MSP430F149 , MSP430F149
The control of the rotation speed of serial universal motors is very complicated when done using traditional control techniques, as it requires a very complex mathematical model. Fuzzy logic eliminates the need for mathematical modeling and allows relatively easy design of a solution.
Fuzzy logic defines rules that determine the behavior of the system using word descriptions instead of mathematical equations. The algorithm consists of three steps:
The following sections briefly discuss these three processes. For more detailed information, refer to Fuzzy Logic: An Overview of the Latest Control Methodology.