SLAA450G April 2010 – April 2020
For demonstration purposes, it is assumed that the MSP430G2xx is mounted on a LaunchPad™ development kit and the connections shown in Table 7 are made.
Pin | Function | LaunchPad Pin |
---|---|---|
P1.3 | BSL_entry | Switch S2 |
P1.1 | UART RxD | TXD (Cross connect) |
P1.2 | UART TxD | RXD (Cross connect) |
RESET | RESET | RESET |
USB | Backchannel UART and power | USB to Host |