SLAA453A january   2011  – may 2023

 

  1.   1
  2. 1MSP430™ USB HID Windows API Programmer's Guide
  3. 2Introduction
  4. 3Implementation
    1. 3.1 Overview
    2. 3.2 File Organization
    3. 3.3 System Requirements
    4. 3.4 MSP430 USB API Stacks
    5. 3.5 How Windows Maps Physical USB HID Devices to the Host Application
    6. 3.6 Locating a Specific HID Device/Interface on the System and Opening It
    7. 3.7 Sending/Receiving Data
    8. 3.8 Detecting the Dynamic Connection/Disconnection of HID Devices
  5. 4Function Call Reference
    1. 4.1 Device Connection Management and Initialization Calls
      1. 4.1.1 VOID HID_Init(struct strHidDevice* pstrHidDevice)
      2. 4.1.2 DWORD HID_GetSerNums(WORD vid, WORD pid, struct strTrackSerialNumbers *serialNumList)
      3. 4.1.3 DWORD HID_GetNumOfInterfaces(WORD vid, WORD pid, DWORD numSerNums)
      4. 4.1.4 BYTE HID_Open(struct strHidDevice* pstrHidDevice, WORD vid, WORD pid, DWORD deviceIndex, char serialNumber[SERNUM_LEN], DWORD totalDevNum, DWORD totalSerNum)
      5. 4.1.5 BYTE HID_Close(struct strHidDevice* pstrHidDevice)
      6. 4.1.6 BYTE HID_GetVersionNumber(struct strHidDevice* pstrHidDevice, USHORT * VersionNumber)
    2. 4.2 Sending/Receiving Data
      1. 4.2.1 BYTE HID_WriteFile(struct strHidDevice* pstrHidDevice, BYTE* buffer, DWORD bufferSize, DWORD* bytesSent)
      2. 4.2.2 BYTE HID_ReadFile(struct strHidDevice* pStrHidDevice, BYTE* buffer, DWORD bufferSize, DWORD* bytesReturned)
    3. 4.3 Plug and Play Management
      1. 4.3.1 BYTE HID_RegisterForDeviceNotification(HWND hWnd, HDEVNOTIFY* diNotifyHandle)
      2. 4.3.2 BYTE HID_UnregisterForDeviceNotification(HDEVNOTIFY* diNotifyHandle)
      3. 4.3.3 BOOL IsDeviceAffected(struct strHidDevice* pstrHidDevice)
  6. 5Demo Application
  7. 6MSP430 USB Tool Suite
  8.   HID Interface Data Structure: strHidDevice
  9.   Format of Reports on HID-Datapipe Devices
  10.   C References
  11.   C Revision History

Overview

Figure 3-1 shows the position of this API within a Windows software stack and in relation to the USB HID API on the MSP430 device.

GUID-A0099FFC-70C9-4418-8DE0-3B8C82EFE9E0-low.gifFigure 3-1 Windows and MSP430 Software Stacks

The software is designed to be used with the USB HID API stack firmware for the MSP430, and specifically the datapipe interface provided by the API stack. Used together, the API stack and Windows API abstract the software developer from HID reports, allowing the developer to think of the data interface as an unformatted stream of data, similar to a COM port.

To accomplish this abstraction, the datapipe interface implements a very simple HID report structure, which the developer does not need to modify. The developer uses simple commands to send or receive data blocks of any size, and the API uses the report as a data packet to transfer this data. (See the MSP430 USB CDC/HID API Stack Programmer's Guide for more information about the datapipe interface.)