SLAA475A October   2010  – March 2019 MSP430L092

 

  1.   MSP430x09x Analog Pool: Feature Set and Advanced Use
    1.     Trademarks
    2. 1 MSP430x09x Overview
    3. 2 Analog Pool (A-Pool)
      1. 2.1  Input Dividers
      2. 2.2  Internal Reference
      3. 2.3  Starting and Stopping the A-Pool
      4. 2.4  Comparator Function
      5. 2.5  8-Bit DAC Function
      6. 2.6  8-Bit ADC Function
        1. 2.6.1 ADC Conversion Using Ramp
          1. 2.6.1.1 ADC Conversion Without Error Compensation
          2. 2.6.1.2 ADC Conversions With Overdrive Compensation
          3. 2.6.1.3 ADC Conversions With Offset Compensation
          4. 2.6.1.4 ADC Conversions With Overall Compensation
          5. 2.6.1.5 Windowed ADC Conversion
        2. 2.6.2 ADC Conversion Using SAR
        3. 2.6.3 Multiple ADC Conversions
        4. 2.6.4 Comparison Between Different Measurement Methods
        5. 2.6.5 Error Dependencies
      7. 2.7  SVM Function
      8. 2.8  Use of Multiple Features
      9. 2.9  Temperature Measurements With the A-Pool
      10. 2.10 Fractional and Integer Number Use
      11. 2.11 APINTB and APFRACTB Use With ATBU and EOCBU
      12. 2.12 A-Pool Trigger Sources
      13. 2.13 Filtering ADC Conversions With Digital Filters
    4. 3 Summary
    5. 4 References
  2.   Revision History

Fractional and Integer Number Use

The A-Pool can perform calculations using either unsigned integer or fractional numbers. For this, the user has the choice between the APINT and APFRACT registers, which are both mapped to the same logic 16-bit register. The APINT register represents the lower 16 bits of this register, and the APFRACT register represents the upper 16 bits. Writing to one of these registers also enables the preferred mode.