SLAA486B January 2011 – June 2019 MSP430G2452
This reference design uses the TLV274 as the op-amp for the Sallen-Key low-pass filter implementation. Table 5 shows other options for the operational amplifier.
Device Name | TLV274 | TLV2375 | TLV2765 | TLV2765 |
---|---|---|---|---|
|
|
|
|
|
Supply current | 470 μA/channel
(VDD = 2.7 V) |
470 μA/channel
(VDD = 2.7 V) |
20 μA/channel | 650 μA/channel |
Shutdown current | No shutdown | approximately 25 μA | approximately 10 nA | 900 nA |
UGBW | 2.4 MHz
(VDD = 2.7 V) |
2.4 MHz
(VDD = 2.7 V) |
500 kHz | 8 MHz |
Slew rate | 2.1 V/μs
(VDD = 2.7V) |
2 V/μs (VDD = 2.7 V) | 0.2 V/μs
(VDD = 2.4 V) |
4.8 V/μs
(VDD = 2.7 V) |
Supply voltage | 2.7 V to 16 V | 2.7 V to 16 V | 1.8 V to 3.6 V | 1.8 V to 3.6 V |
Price/1ku
(listed on http://www.ti.com) |
0.46 | 0.85 | 1.50 | 1.60 |
The TLV2375 has specifications similar to the TLV274 with the additional capability of shutdown pins. The TLV2765 and TLV2785 can operate in low-voltage range with sub-microamperes of current consumption in shutdown mode.