SLAA602A June 2013 – August 2017 AMC1100 , SM72295 , TMS320F2802-Q1 , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TPS54202 , TPS54231
This application note describes the design principles and the circuit operation of the 800VA pure Sine Wave Inverter.
The pure Sine Wave inverter has various applications because of its key advantages such as operation with very low harmonic distortion and clean power like utility-supplied electricity, reduction in audible and electrical noise in fans, fluorescent lights and so on, along with faster, quieter and cooler running of Inductive loads like microwaves and motors.