SLAA635 September 2024 MSPM0G3507
This application requires the two OPAs integrated in the MSPM0, and an ADC for sampling the results
Subblock Functionality | Peripheral Use | Notes |
---|---|---|
OPA | OPA0 | Pins are configured in SysConfig based on what input sources are selected |
OPA | OPA1 | |
ADC | ADC0 | Used to measure the output voltage of the INA |