The low-level computation engine provides speed optimized processing for common arithmetic operations in metrology.
- Functions include:
- 48-bit accumulation
- 24-bit high-pass filtering DC offset removal (DC mode)
- 16-bit high-pass filtering DC offset removal (DC mode)
- Reference pure sine wave generation
- 48-bit by 16-bit division
- 16-bit by 16-bit, 32-bit by 16-bit multiplication
- 16-bit, 32-bit, 64-bit square root, integer square root
- 16-bit by 16-bit multiply accumulate into 48-bit accumulator
- 16-bit by 24-bit multiply accumulate into 64-bit accumulator
- Q1.15 fix point number multiply
- 16-bit square and accumulate into 48-bit accumulator
- 24-bit square and accumulate into 64-bit accumulator