SLAA638A august 2014 – may 2023 MSP430I2040 , MSP430I2041
Features 0 | Features 2 | ||
---|---|---|---|
Bit 7 | Reserved | Bit 7 | Measures quadrature reactive power |
Bit 6 | Reserved | Bit 6 | Measures mains frequency |
Bit 5 | Reserved | Bit 5 | Measures power factor |
Bit 4 | Reserved | Bit 4 | Measures IRMS |
Bit 3 | Reserved | Bit 3 | Measures VRMS |
Bit 2 | Wire resistance compensation support | Bit 2 | Measures apparent power |
Bit 1 | Inlet capacitor compensation support | Bit 1 | Measures trigonometric reactive power |
Bit 0 | Neutral monitor support | Bit 0 | Measures active power |
Features 1 | Features 3 | ||
Bit 7 | Multi-rate support | Bit 7 | Measures sag and swell |
Bit 6 | Undefined | Bit 6 | Measures current THD |
Bit 5 | Temperature support | Bit 5 | Measures voltage THD |
Bit 4 | Corrected RTC support | Bit 4 | Measures fundamental IRMS |
Bit 3 | RTC support | Bit 3 | Measures fundamental VRMS |
Bit 2 | Dynamic phase correction support | Bit 2 | Measures fundamental active power |
Bit 1 | Auto report support | Bit 1 | Measures fundamental reactive power |
Bit 0 | Limp mode support | Bit 0 | Undefined |