SLAA719 August 2016 TPA3221 , TPA3244 , TPA3245 , TPA3250 , TPA3251 , TPA3255 , TPA3255-Q1
Using this star ground topology of Figure 7, the THD+N vs output power of the TPA3244 amplifier was again tested by running 2 channels in BTL with 4 Ω loads at 100 Hz.
Not only is the amplifier channel performance now matched, but the overall THD+N has improved. Ground noise is no longer affecting our input stage.