SLAA732A February 2017 – April 2021 PGA460 , PGA460-Q1
The combination of the PGA460, an ultrasonic transducer, and a transformer can vary the performance of the sensor module because of the independent range of tolerance of each element. As a result, the transmitting sound pressure level and receiving sensitivity of each module may not be identical, and performance losses in the detectable minimum and maximum distances is likely to result. To avoid such performance losses, and identify defective modules, functional tests and tuning procedures can be applied to each element.