SLAA907D September   2019  – December 2021 PGA450-Q1 , PGA460 , PGA460-Q1 , TDC1000 , TDC1000-Q1 , TDC1011 , TDC1011-Q1 , TUSS4440 , TUSS4470

 

  1.   Trademarks
  2. 1What is Ultrasonic Time-of-Flight Sensing?
    1. 1.1 Principles of Ultrasound
    2. 1.2 Why Use Ultrasonic Sensing?
    3. 1.3 How Does Ultrasound Compare to Other Sensing Technologies?
    4. 1.4 Typical Ultrasonic-Sensing Applications
  3. 2Ultrasonic System Considerations
    1. 2.1 Introduction to the Ultrasonic System
    2. 2.2 The Ultrasonic Echo and Signal Processing
    3. 2.3 Transducer Types
    4. 2.4 Transducer Topologies
    5. 2.5 Transducer Frequencies
    6. 2.6 Transducer Drive (Transformer Drive & Direct Drive) and Current Limit
    7. 2.7 Pulse Count
    8. 2.8 Minimum Detection Range
  4. 3What Factors Influence Ultrasonic Sensing?
    1. 3.1 Transmission Medium
    2. 3.2 Acoustic Impedance
    3. 3.3 Radar Cross Section
    4. 3.4 Ambient Conditions (Temperature, Humidity, Debris)
    5. 3.5 Device Selection
  5. 4Additional Resources
  6. 5Revision History

Pulse Count

Pulse count is another parameter in the ultrasonic-sensing system. It is defined by the number of pulses emitted by the transducer. The larger the pulse count, the larger the SPL will be, but the minimum detection range will be less optimal as the transducer is bursting for a longer period of time.