SLAA934A December 2019 – December 2024 TPS732-Q1
The failure mode distribution estimation for the TPS732-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
VOUT high (following VIN) | 10 |
VOUT low (no output) | 50 |
VOUT not in specification (Voltage or timing) | 35 |
Short circuit any two pins | 5 |