SLAA934A December 2019 – December 2024 TPS732-Q1
Figure 4-2 shows the TPS732-Q1 pin diagram for the VSON (DRB) package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TPS732-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Current limit is triggered, and the device can repeatedly enter and exit thermal shutdown depending on power dissipation. | B |
NC | 2 | No effect. Normal operation. | D |
NR/FB | 3 | [Adjustable Output] Device stops regulating. VOUT becomes equal to VIN minus dropout because the pass FET is driven as hard as possible. | B |
GND | 4 | No effect. Normal operation. | D |
EN | 5 | The device is disabled, resulting in no output voltage. | B |
NC | 6 | No effect. Normal operation. | D |
NC | 7 | No effect. Normal operation. | D |
IN | 8 | Power is not supplied to the device. System performance depends on upstream current limiting. | B |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Output voltage is disconnected from load. | B |
NC | 2 | No effect. | D |
NR/FB | 3 | [Adjustable Output] Error amplifier input is left floating, output voltage is not equal to set voltage. | B |
GND | 4 | Device biasing has no current path. The device is not operational and does not regulate. | B |
EN | 5 | Device potentially disables. | B |
NC | 6 | No effect. | D |
NC | 7 | No effect. | D |
IN | 8 | No output voltage. | B |
Pin Name | Pin No. | Shorted to | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|---|---|
OUT | 1 | NC | 2 | No effect. Normal operation. | D |
NC | 2 | NR/FB | 3 | No effect. | D |
NR/FB | 3 | GND | 4 | [Adjustable Output] Device stops regulating. VOUT becomes equal to VIN minus dropout because the pass FET is always on. | B |
GND | 4 | EN | 5 | Output is forced OFF, VOUT is 0.0V | B |
EN | 5 | NC | 6 | No effect. Normal operation. | D |
NC | 6 | NC | 7 | No effect. Normal operation. | D |
NC | 7 | IN | 8 | No effect. Normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Regulation is not possible. VOUT = VIN. If VIN exceeds 5.5V, damage is possible. | B |
NC | 2 | No effect. Normal operation. | D |
NR/FB | 3 | [Adjustable Output] FB pin is damaged if VIN is higher than 6V. The device having no output voltage is possible. | B |
GND | 4 | No output voltage. System performance depends on the upstream current limit. | B |
EN | 5 | Device is always enabled. Regulation is possible. | B |
NC | 6 | No effect. Normal operation. | D |
NC | 7 | No effect. Normal operation. | D |
IN | 8 | No effect. Normal operation. | D |