SLAA937 June 2020 TAS2110 , TAS2562 , TAS2563 , TAS2564
This section covers two configurations using TAS2563. The thermal foldback feature is disabled and enabled, respectively.
Each section shows the status of the interrupt flags and output waveforms at an initial temperature and then the device is heated up and its temperature is tracked using the integrated temperature monitor.