SLAAE30 July 2021 MSP430FR2355
The main MCU leveraged to enable this innovative PIR Motion Detector Design is the MSP430FR2355. The MSP430FR2355 is part of the MSP430™MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR235x MCUs integrate four configurable signal-chain modules called smart analog combos, each of which can be used as a 12-bit DAC or a configurable programmable-gain Op-Amp to meet the specific needs of a system while reducing the BOM and PCB size. The device also includes a 12-bit SAR ADC and two comparators. The MSP430FR215x and MSP430FR235x MCUs all support an extended temperature range from –40°C up to 105°C, so higher temperature industrial applications can benefit from the devices' FRAM data-logging capabilities. The extended temperature range allows developers to meet requirements of applications such as smoke detectors, sensor transmitters, and circuit breakers.
Features: MSP430FR235x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. TI provides the MSP430FR2355 LaunchPad™ development kit and also free MSP430Ware™ example software, which is available within TI Resource Explorer.