SLAAE30
July 2021
MSP430FR2355
Abstract
Trademarks
1
PIR Design Description
1.1
PIR Sensor
1.2
PIR Signal Chain
1.2.1
Traditional Motion Detection Signal Chain Design
1.2.2
Capacitor-Free Signal Chain Design
2
Software
2.1
Software Architecture
2.2
Software Flow Chart
2.3
Power Profile
2.4
Data Processing
2.4.1
Digital Signal Conditioning
2.4.2
Low-Pass Filter for Temperature Drift
2.4.3
Spikes and Noise
2.4.4
Motion Detection Function
3
Hardware and Schematic
3.1
MSP430FR2355
3.2
Schematic
4
Results
4.1
Distance: 15 ft (4.5 m)
4.2
Distance: 22.5 ft (6.9 m)
4.3
Distance: 36.5 ft (11.1 m)
5
Summary
6
References
1
PIR Design Description